<< Back
2010 Honda Ridgeline Light Trucks V-6 3.5 L
   ApplicationProduct TypePart NumberInfo.Comments

Belt Drive System

 

Front End Accessory Drive Components

    Accessory Belt Drive Kit Accessory Belt Drive Kits 90K-38332 Image Diagram
    Serpentine Automotive V-Ribbed Belts (Standard) K060841 Image Diagram
    Tensioner Assy.; Includes Idler Pulley Belt Drive Tensioners 38332 Image
    Tensioner Pulley Belt Drive Pulleys 38006 Image
    Idler Pulley Belt Drive Pulleys 36112 Image
 

Timing Belts & Components

    Timing Component Kit Timing Belt Component Kits TCK329 Image Diagram Interference engine application; Does not include cam. tensioner hyd. assy.; Replacement Interval: 105K Normal; 60K Severe
    Timing Component Kit Timing Belt Component Kits W/Water Pumps TCKWP329 Image Diagram Interference engine application; Replacement Interval: 105K Normal; 60K Severe
    Cam. Belt Automotive Timing Belts T329 Image Diagram Interference engine application; Replacement Interval: 105K Normal; 60K Severe
    Cam. Belt High Performance Automotive Timing Belts T329RB (Blue) Image Diagram Interference engine application; Replacement Interval: 105K Normal; 60K Severe
    Cam. Tensioner Assy. Timing Belt Tensioners T41231 Image Diagram Interference engine application; Does not include cam. tensioner hyd. assy.
    Cam. Tensioner Hyd. Assy. Timing Belt Tensioners T43129 Image Diagram Interference engine application
    Cam. Idler Pulley Timing Belt Pulleys T41232 Image Diagram Interference engine application
    Engine Variable Valve Timing Solenoid Engine Variable Valve Timing Solenoids VVS313 Image
    Engine Variable Valve Timing Spool Valve Gasket & Filter Engine Variable Timing Spool Valve Filters VVS902 Image

Cooling System

 

Coolant Hose

    Upper Molded Coolant Hose 23837 Image
    Lower Molded Coolant Hose 23784 Image
    Throttle Body To Thermostat Molded Heater Hose 18170 Image
    Throttle Body To Pipe Molded Heater Hose 18176 Image
    Thermostat To Pipe Molded Heater Hose 18178 Image
 

Radiator Caps & Testers

    Radiator Cap OE Type Radiator Caps 31412 (16 psi) Image
    Cap Adapter Radiator Cap/Cooling System Tester Adapters 31382 Image
    Cooling System Adapter Radiator Cap/Cooling System Tester Adapters 31409 Image
 

Thermostats, Seals & Gaskets

    Thermostat Premium Thermostats 33992S (172º) Image OE Temperature; Seal included
    Thermostat OE Exact Thermostats 33992 (172º) Image OE Temperature; Seal included
    Thermostat Premium Thermostats 33914S (167º) Image Alternate Temperature; Seal included
    Thermostat OE Type Thermostats 33914 (167º) Image Alternate Temperature; Seal included
    Thermostat Seal Thermostat Seals 33658 Image
    Coolant Outlet Coolant Outlets CO34887 Image
 

Water Pumps & Components

    Water Pump Water Pumps (Standard) 41184 Image Diagram Interference engine application; Timing Belt Driven
    Power Clean Flush Tool Kit Tools & Accessories 91002 Image

Fuel System

 

Fuel Caps & Testers

    Fuel Cap OE Equivalent Fuel Caps 31637 Image
    Fuel Cap Regular Locking Fuel Caps 31783 Image
    Fuel Cap Keyed Alike Fuel Caps 31783KA Image
    Fuel Cap Tester Adapter Fuel Cap/System Tester Adapters 31460 (Light Green) Image
    Fuel Cap Tester Adapter Fuel Cap/System Tester Adapters 12423 (Light Green)

Oil & Lubrication System

 

Oil Caps

    Oil Filler Cap Oil Filler Caps 31284 Image

Steering System

 

Power Steering Hose

    Pressure Pressure Line Assemblies 366105 Image
    Return - Intermediate Pipe Return Line Assemblies 352997 Image
    Return - Gear To Pipe Return Line Assemblies 352828 Image
    Return - From Gear Power Steering End Fittings 349774 Image
 

Power Steering Repair Kits

    Pump Seal Kit Power Steering Repair Kits 348558 Image
    Rack & Pinion Seal Kit Power Steering Repair Kits 348567 Image