<< Back
K081088HD Active K08 1 3/32" x 109 3/8" Belt Drive Components Automotive V-Ribbed Belts (Heavy Duty)
AttributeSpecification
OE Comparison RatingOE Improved
SectionK
Number of Ribs8
Top Width (in)1.087
Top Width (mm)28
Outside Circumference (in)109.375
Outside Circumference (mm)2778
MaterialEPDM, Polyester Cord
12
/ 2
Training
Use as a "Guide Only". Refer to application sections for specific vehicle and parts information.
  • Medium/Heavy Trucks (27)
  • Road & Construction Equipment (1)