<< Back
K060539 Active K06 13/16" x 54 1/2" Belt Drive Components Automotive V-Ribbed Belts (Standard)
AttributeSpecification
MaterialEPDM, Polyester Cord
OE Comparison RatingOE Performance
SectionK
Number of Ribs6
Top Width (in).807
Top Width (mm)20
Outside Circumference (in)54.521
Outside Circumference (mm)1385
/ 4
Training
Use as a "Guide Only". Refer to application sections for specific vehicle and parts information.
  • Passenger Cars & Light Trucks (29)
  • Medium/Heavy Trucks (61)