<< Back
90331 Active 30" x 1 1/16" Body & Accessories Static Straps
AttributeSpecification
Length (in)30
Length (mm)762
Width (in)1.0625
Width (mm)27
Thickness (in).1875
Thickness (mm)5
1
/ 1
Training
Use as a "Guide Only". Refer to application sections for specific vehicle and parts information.