<< Back
38285 Active Steel Smooth/Backside (75 mm x 30 mm x 40mm) - W/Bolt Belt Drive Components Belt Drive Tensioners
AttributeSpecification
OE Comparison RatingOE Improved
Number of Pulleys1
MaterialSteel
Contact SurfaceSmooth/Backside
Pulley 1 FlangedNo
Outside Diameter (in)2.95
Outside Diameter (mm)75
Bearing Bore Inside Diameter 1 (in)1.18
Bearing Bore Inside Diameter 1 (mm)30
Width (in)1.57
Width (mm)40
Belt TypeV-Ribbed
Number of Mounting Holes1
ContentsTensioner Assy., Bolt
Part Image
Training
Use as a "Guide Only". Refer to application sections for specific vehicle and parts information.
  • Passenger Cars & Light Trucks (17)
  • Medium/Heavy Trucks (32)