<< Back
363340 Active 14mm Male Inverted Flare x 18mm Male Captive O-Ring x 52" (w/ Switch Port) Steering System Components Pressure Line Assemblies
AttributeSpecification
OE Comparison RatingOE Performance
Length (in)52
End 1 Diameter (mm)14
End 1 TypeMale Inverted Flare
End 2 Diameter (mm)18
End 2 TypeMale Captive O-Ring
Switch Port IncludedYes
Part Image
AttributeSpecification
OE Comparison RatingOE Performance
Length (in)52
End 1 Diameter (mm)14
End 1 TypeMale Inverted Flare
End 2 Diameter (mm)18
End 2 TypeMale Captive O-Ring
Switch Port IncludedYes
Training
Use as a "Guide Only". Refer to application sections for specific vehicle and parts information.
  • Passenger Cars & Light Trucks (5)