<< Back
33488 Active OE Type Thermostat - 180ยบ Offset Reverse Poppet Cooling System Components OE Type Thermostats
AttributeSpecification
OE Comparison RatingOE Performance
TypeOE Type Thermostat
Temperature (F)180
Temperature (C)82
DesignOffset Reverse Poppet
MaterialSteel, Copper
Total Height (in)1.59
Flange Diameter (in)2.05
Height from Flange (in).81
Depth from Flange (in).78
Jiggle Pin/Check ValveYes
Number of Jiggle Pins/Check Valves1
Number of Gaskets0
Number of Seals0
Includes Installation ToolNo
/ 5
Training
Use as a "Guide Only". Refer to application sections for specific vehicle and parts information.
  • Passenger Cars & Light Trucks (660)
  • Recreational Vehicles (8)