<< Back
19G4006E Active 1 3/16" x 41 1/4" Belt Drive Components G-Force CVT Belts
AttributeSpecification
OE Comparison RatingOE Performance
Top Width (in)1.188
Top Width (mm)30
Outside Circumference (in)41.25
Outside Circumference (mm)1048
Double NotchYes
MaterialFabric Bottom
12
/ 2
Training
Use as a "Guide Only". Refer to application sections for specific vehicle and parts information.
  • Recreational Vehicles (24)