<< Back
18315 Active 11/32" x 11/32" x 10 13/16" Cooling System Components Molded Heater Hose
AttributeSpecification
Centerline Length (in)10.8
Centerline Length (mm)274
Number of Branches0
Inside Diameter 1 (in).35
Inside Diameter 1 (mm)9
Inside Diameter 2 (in).35
Inside Diameter 2 (mm)9
Number of Quick Connect Fittings0
MaterialEPDM
MoldedYes
Part Image
Training
Use as a "Guide Only". Refer to application sections for specific vehicle and parts information.
  • Passenger Cars & Light Trucks (10)