<< Back
13G3218 Active 1 1/8" x 33 3/8" Belt Drive Components G-Force CVT Belts
AttributeSpecification
OE Comparison RatingOE Performance
Top Width (in)1.125
Top Width (mm)29
Outside Circumference (in)33.375
Outside Circumference (mm)848
Double NotchYes
MaterialFabric Bottom
12
/ 2
Training
Use as a "Guide Only". Refer to application sections for specific vehicle and parts information.
  • Recreational Vehicles (25)