Where To Buy
VIN Decoder
Join Our Mailing List
Contact Us
Product Lookup
Promotions & Incentives
Training
Tech Tips
Videos
Mobile App
<< Back
03G3470
Active
1 1/32" x 35 7/8"
Belt Drive Components
G-Force CVT Belts
Specifications / Image
Buyers Guide
Attribute
Specification
OE Comparison Rating
OE Performance
Top Width (in)
1.031
Top Width (mm)
26
Outside Circumference (in)
35.875
Outside Circumference (mm)
911
Material
EPDM, Aramid Cord
Double Notch
Yes
Fabric Bottom
Yes
1
2
3
/ 3
Training
Use as a "Guide Only". Refer to application sections for specific vehicle and parts information.
Recreational Vehicles (27)
Utility Vehicles (27)
Kawasaki (27)
Mule 600 (12)
2016
2015
2014
2013
2012
2011
2010
2009
2008
2007
2006
2005
Mule 610 (12)
2016
2015
2014
2013
2012
2011
2010
2009
2008
2007
2006
2005
Mule SX (3)
2019
2018
2017